Details

EC-i 40 Ø40 mm, brushless, 70 Watt, with Hall sensors

Part number 449469

EC-i 40 Ø40 mm, brushless, 70 Watt, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €267.78
5-19 €228.41
20-49 €188.63
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 18 V
No load speed 10100 rpm
No load current 354 mA
Nominal speed 8220 rpm
Nominal torque (max. continuous torque) 69.8 mNm
Nominal current (max. continuous current) 3.98 A
Stall torque 632 mNm
Stall current 53.2 A
Max. efficiency 84 %
Characteristics
Terminal resistance 0.338 Ω
Terminal inductance 0.18 mH
Torque constant 16.7 mNm/A
Speed constant 572 rpm/V
Speed / torque gradient 11.6 rpm/mNm
Mechanical time constant 2.93 ms
Rotor inertia 24.2 gcm²
Thermal data
Thermal resistance housing-ambient 7.8 K/W
Thermal resistance winding-housing 2.6 K/W
Thermal time constant winding 19 s
Thermal time constant motor 936 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 15000 rpm
Other specifications
Number of pole pairs 7
Number of phases 3
Product
Weight 240 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

Because of their optimized magnetic core, the brushless EC-i motors with iron core windings offer a very high torque density and low cogging torque. The multi-pole internal rotor is extremely dynamic. Its solid design with a steel flange and housing make this motor suitable for a wide range of applications. Order your EC-i drive online now.

Videos