Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-i 40 Ø40 mm, brushless, 50 Watt, with Hall sensors
Part number 449464

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €252.10 |
5-19 | €215.05 | |
20-49 | €177.57 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 13200 rpm |
No load current | 285 mA |
Nominal speed | 10200 rpm |
Nominal torque (max. continuous torque) | 53.6 mNm |
Nominal current (max. continuous current) | 2.83 A |
Stall torque | 423 mNm |
Stall current | 48.7 A |
Max. efficiency | 85 % |
Characteristics | |
Terminal resistance | 0.493 Ω |
Terminal inductance | 0.39 mH |
Torque constant | 16.9 mNm/A |
Speed constant | 565 rpm/V |
Speed / torque gradient | 16.5 rpm/mNm |
Mechanical time constant | 2.68 ms |
Rotor inertia | 15.5 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 9.66 K/W |
Thermal resistance winding-housing | 2.57 K/W |
Thermal time constant winding | 17.7 s |
Thermal time constant motor | 821 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 15000 rpm |
Axial play | 0 mm, at radial load < 9 N |
0.15 mm, at radial load > 9 N | |
Max. axial load (dynamic) | 5 N |
Max. force for press fits (static) | 87 N |
(static, shaft supported) | 6500 N |
Max. radial load | 15 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 7 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 170 g |