Details

EC-i 40 Ø40 mm, brushless, 50 Watt, with Hall sensors

Part number 449463

EC-i 40 Ø40 mm, brushless, 50 Watt, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €252.10
5-19 €215.05
20-49 €177.57
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 12 V
No load speed 12400 rpm
No load current 522 mA
Nominal speed 9640 rpm
Nominal torque (max. continuous torque) 43.9 mNm
Nominal current (max. continuous current) 4.58 A
Stall torque 358 mNm
Stall current 53.6 A
Max. efficiency 81 %
Characteristics
Terminal resistance 0.224 Ω
Terminal inductance 0.109 mH
Torque constant 8.95 mNm/A
Speed constant 1070 rpm/V
Speed / torque gradient 26.7 rpm/mNm
Mechanical time constant 4.33 ms
Rotor inertia 15.5 gcm²
Thermal data
Thermal resistance housing-ambient 9.66 K/W
Thermal resistance winding-housing 2.57 K/W
Thermal time constant winding 11.8 s
Thermal time constant motor 821 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 15000 rpm
Other specifications
Number of pole pairs 7
Number of phases 3
Product
Weight 170 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

Because of their optimized magnetic core, the brushless EC-i motors with iron core windings offer a very high torque density and low cogging torque. The multi-pole internal rotor is extremely dynamic. Its solid design with a steel flange and housing make this motor suitable for a wide range of applications. Order your EC-i drive online now.

Videos