| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €609.46 |
| 5-19 | €499.04 | |
| 20-49 | €386.62 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 2960 rpm |
| No load current | 21.7 mA |
| Nominal speed | 2480 rpm |
| Nominal torque (max. continuous torque) | 51.3 mNm |
| Nominal current (max. continuous current) | 1.35 A |
| Stall torque | 320 mNm |
| Stall current | 8.29 A |
| Max. efficiency | 90 % |
| Characteristics | |
| Terminal resistance | 1.45 Ω |
| Terminal inductance | 0.281 mH |
| Torque constant | 38.6 mNm/A |
| Speed constant | 247 rpm/V |
| Speed / torque gradient | 9.27 rpm/mNm |
| Mechanical time constant | 3.23 ms |
| Rotor inertia | 33.3 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 6 K/W |
| Thermal resistance winding-housing | 1.7 K/W |
| Thermal time constant winding | 16.1 s |
| Thermal time constant motor | 593 s |
| Ambient temperature | -20...+85 °C |
| Max. winding temperature | +100 °C |
| Mechanical data | |
| Max. speed | 3300 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 260 g |
