
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €271.68 |
5-19 | €230.52 | |
20-49 | €186.73 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 27900 rpm |
No load current | 53.6 mA |
Nominal speed | 19700 rpm |
Nominal torque (max. continuous torque) | 2.24 mNm |
Nominal current (max. continuous current) | 0.425 A |
Stall torque | 8 mNm |
Stall current | 1.35 A |
Max. efficiency | 65 % |
Characteristics | |
Terminal resistance | 13.3 Ω |
Terminal inductance | 0.198 mH |
Torque constant | 5.92 mNm/A |
Speed constant | 1610 rpm/V |
Speed / torque gradient | 3630 rpm/mNm |
Mechanical time constant | 7.38 ms |
Rotor inertia | 0.194 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 32 K/W |
Thermal resistance winding-housing | 2.46 K/W |
Thermal time constant winding | 0.737 s |
Thermal time constant motor | 188 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 50000 rpm |
Axial play | 0 mm, at radial load < 1.8 N |
0.05 mm, at radial load > 1.8 N | |
Max. axial load (dynamic) | 1.5 N |
Max. force for press fits (static) | 18 N |
(static, shaft supported) | 250 N |
Max. radial load | 4 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 19 g |