
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €304.41 |
5-19 | €258.41 | |
20-49 | €209.36 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 6 V |
No load speed | 24100 rpm |
No load current | 198 mA |
Nominal speed | 18200 rpm |
Nominal torque (max. continuous torque) | 5.14 mNm |
Nominal current (max. continuous current) | 2.37 A |
Stall torque | 21.7 mNm |
Stall current | 9.31 A |
Max. efficiency | 74 % |
Characteristics | |
Terminal resistance | 0.644 Ω |
Terminal inductance | 0.0103 mH |
Torque constant | 2.33 mNm/A |
Speed constant | 4100 rpm/V |
Speed / torque gradient | 1130 rpm/mNm |
Mechanical time constant | 3.86 ms |
Rotor inertia | 0.325 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 23.9 K/W |
Thermal resistance winding-housing | 1.26 K/W |
Thermal time constant winding | 0.603 s |
Thermal time constant motor | 263 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 50000 rpm |
Axial play | 0 mm, at radial load < 1.8 N |
0.05 mm, at radial load > 1.8 N | |
Max. axial load (dynamic) | 1.5 N |
Max. force for press fits (static) | 18 N |
(static, shaft supported) | 250 N |
Max. radial load | 4 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 29 g |