Details
Screw Drive GP 16 S Ø16 mm, Metric spindle, M6 x 1, Ceramic Version | Ceramic Version
Part number 424815
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €526.19 |
| 5-19 | €453.04 | |
| 20-49 | €401.67 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 16 mm |
| Version | Spindle drive with metric screw |
| Gearhead Data | |
| Number of stages | 3 |
| Reduction | 128 : 1 |
| Absolute reduction | 41553/325 |
| Max. motor shaft diameter | 1.5 mm |
| Max. feed velocity | 1.6 mm/s |
| Max. feed force continuous | 141 N |
| Max. feed force intermittent | 315 N |
| Direction of rotation, drive to output | = |
| Max. efficiency | 31 % |
| Average backlash no load | 2 ° |
| Mechanical positioning accuracy | 0.169 mm |
| Mass inertia | 0.05 gcm² |
| Gearhead length (L1) | 30.95 mm |
| Max. transmittable power (continuous) | 0.29 W |
| Max. transmittable power (intermittent) | 0.34 W |
| Technical Data | |
| Spindle length | 101.5 mm |
| Radial play | max. 0.08 mm, 6 mm from flange |
| Axial play of the nut | preloaded |
| Max. radial load | 80 N, 6 mm from flange |
| Max. axial load (dynamic) | 141 N |
| Max. force for press fits | 500 N |
| Max. continuous input speed | 12000 rpm |
| Max. intermittent input speed | 17000 rpm |
| Recommended temperature range | -15...+80 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 68 g |
Description
Compact, easy to configure screw drives as complete systems. With integrated axial bearing forhigh axial loads. Versions with metric spindle, ball screw and trapezoidal spindle.
