| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €340.41 |
| 5-19 | €293.04 | |
| 20-49 | €259.89 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 16 mm |
| Version | Spindle drive with metric screw |
| Gearhead Data | |
| Number of stages | 1 |
| Reduction | 5.4 : 1 |
| Absolute reduction | 27/5 |
| Max. motor shaft diameter | 1.5 mm |
| Max. feed velocity | 37 mm/s |
| Max. feed force continuous | 39 N |
| Max. feed force intermittent | 148 N |
| Direction of rotation, drive to output | = |
| Max. efficiency | 38 % |
| Average backlash no load | 1.4 ° |
| Mechanical positioning accuracy | 0.167 mm |
| Mass inertia | 0.11 gcm² |
| Gearhead length (L1) | 22.25 mm |
| Max. transmittable power (continuous) | 1.68 W |
| Max. transmittable power (intermittent) | 2.1 W |
| Technical Data | |
| Spindle length | 101.5 mm |
| Radial play | max. 0.08 mm, 6 mm from flange |
| Axial play of the nut | preloaded |
| Max. radial load | 40 N, 6 mm from flange |
| Max. axial load (dynamic) | 39 N |
| Max. force for press fits | 500 N |
| Max. continuous input speed | 12000 rpm |
| Max. intermittent input speed | 17000 rpm |
| Recommended temperature range | -15...+80 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 61 g |
