Details
Screw Drive GP 16 S Ø16 mm, Metric spindle, M6 x 1, Ceramic Version | Ceramic Version
Part number 424244

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €526.09 |
5-19 | €452.93 | |
20-49 | €401.67 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 16 mm |
Version | Spindle drive with metric screw |
Gearhead Data | |
Number of stages | 3 |
Reduction | 84 : 1 |
Absolute reduction | 185193/2197 |
Max. motor shaft diameter | 2 mm |
Max. feed velocity | 2.4 mm/s |
Max. feed force continuous | 122 N |
Max. feed force intermittent | 315 N |
Direction of rotation, drive to output | = |
Max. efficiency | 31 % |
Average backlash no load | 2 ° |
Mechanical positioning accuracy | 0.169 mm |
Mass inertia | 0.05 gcm² |
Gearhead length (L1) | 30.95 mm |
Max. transmittable power (continuous) | 0.29 W |
Max. transmittable power (intermittent) | 0.34 W |
Technical Data | |
Spindle length | 101.5 mm |
Radial play | max. 0.08 mm, 6 mm from flange |
Axial play of the nut | preloaded |
Max. radial load | 80 N, 6 mm from flange |
Max. axial load (dynamic) | 122 N |
Max. force for press fits | 500 N |
Max. continuous input speed | 12000 rpm |
Max. intermittent input speed | 17000 rpm |
Recommended temperature range | -15...+80 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 68 g |
Description
Compact, easy to configure screw drives as complete systems. With integrated axial bearing forhigh axial loads. Versions with metric spindle, ball screw and trapezoidal spindle.