Details
Screw Drive GP 16 S Ø16 mm, Metric spindle, M6 x 1, Ceramic Version | Ceramic Version
Part number 424241

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €507.67 |
5-19 | €437.14 | |
20-49 | €387.57 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GS |
Outer diameter | 16 mm |
Version | Spindle drive with metric screw |
Gearhead Data | |
Number of stages | 0 |
Reduction | 1 : 1 |
Absolute reduction | 1/1 |
Max. motor shaft diameter | 1 mm |
Max. feed velocity | 50 mm/s |
Max. feed force continuous | 44 N |
Max. feed force intermittent | 134 N |
Direction of rotation, drive to output | = |
Max. efficiency | 41 % |
Average backlash no load | 1 ° |
Mechanical positioning accuracy | 0.166 mm |
Mass inertia | 0.23 gcm² |
Gearhead length (L1) | 19.2 mm |
Max. transmittable power (continuous) | 2.2 W |
Max. transmittable power (intermittent) | 2.75 W |
Technical Data | |
Spindle length | 100.8 mm |
Bearing at output | ball bearing |
Radial play | max. 0.08 mm, 6 mm from flange |
Axial play of the nut | preloaded |
Max. radial load | 20 N, 6 mm from flange |
Max. axial load (dynamic) | 44 N |
Max. force for press fits | 500 N |
Max. continuous input speed | 3000 rpm |
Max. intermittent input speed | 4500 rpm |
Recommended temperature range | -15...+80 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 55 g |
Description
Compact, easy to configure screw drives as complete systems. With integrated axial bearing forhigh axial loads. Versions with metric spindle, ball screw and trapezoidal spindle.