Details

Screw Drive GP 16 S Ø16 mm, Ball Screw, Ø5 x 2

Part number 424224

Screw Drive GP 16 S Ø16 mm, Ball Screw, Ø5 x 2
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €656.72
5-19 €565.46
20-49 €501.35
from 50 On request

Gears can be purchased only as a component of a combination.

Specifications

Technical illustrations

Information: Drawings are not to scale.

General information
Gearhead type GP
Outer diameter 16 mm
Version Spindle drive with ball screw
Gearhead Data
Number of stages 4
Reduction 370 : 1
Absolute reduction 10556001/28561
Max. motor shaft diameter 2 mm
Max. feed velocity 1.1 mm/s
Max. feed force continuous 280 N
Max. feed force intermittent 403 N
Direction of rotation, drive to output =
Max. efficiency 63 %
Average backlash no load 2.4 °
Mechanical positioning accuracy 0.046 mm
Mass inertia 0.05 gcm²
Gearhead length (L1) 34.55 mm
Max. transmittable power (continuous) 0.3 W
Max. transmittable power (intermittent) 0.38 W
Technical Data
Spindle length 101.5 mm
Radial play max. 0.08 mm, 6 mm from flange
Axial play of the nut preloaded
Max. radial load 80 N, 6 mm from flange
Max. axial load (dynamic) 280 N
Max. force for press fits 500 N
Max. continuous input speed 12000 rpm
Max. intermittent input speed 17000 rpm
Recommended temperature range -15...+80 °C
Number of autoclave cycles 0
Product
Weight 69 g

Description

Compact, easy to configure screw drives as complete systems. With integrated axial bearing for high axial loads. Versions with metric spindle, ball screw and trapezoidal spindle.

Videos