
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €163.57 |
5-19 | €133.26 | |
20-49 | €110.52 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 16 mm |
Version | Ceramic version |
Gearhead Data | |
Reduction | 24 : 1 |
Absolute reduction | 1539/65 |
Max. motor shaft diameter | 1.5 mm |
Number of stages | 2 |
Max. continuous torque | 0.3 Nm |
Max. intermittent torque | 0.45 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 81 % |
Average backlash no load | 1.6 ° |
Mass inertia | 0.04 gcm² |
Gearhead length (L1) | 23.2 mm |
Max. transmittable power (continuous) | 16 W |
Max. transmittable power (intermittent) | 20 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.08 mm, 6 mm from flange |
Axial play | 0 - 0.05 mm |
Max. radial load | 40 N, 6 mm from flange |
Max. axial load (dynamic) | 12 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 12000 rpm |
Max. intermittent input speed | 12000 rpm |
Recommended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 25 g |