| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €211.36 |
| 5-19 | €172.21 | |
| 20-49 | €142.73 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 16 mm |
| Version | Ceramic version |
| Gearhead Data | |
| Reduction | 1996 : 1 |
| Absolute reduction | 285012027/142805 |
| Max. motor shaft diameter | 2 mm |
| Number of stages | 5 |
| Max. continuous torque | 0.6 Nm |
| Max. intermittent torque | 0.9 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 59 % |
| Average backlash no load | 3 ° |
| Mass inertia | 0.05 gcm² |
| Gearhead length (L1) | 33.9 mm |
| Max. transmittable power (continuous) | 0.3 W |
| Max. transmittable power (intermittent) | 0.3 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.08 mm, 6 mm from flange |
| Axial play | 0 - 0.05 mm |
| Max. radial load | 80 N, 6 mm from flange |
| Max. axial load (dynamic) | 12 N |
| Max. force for press fits | 100 N |
| Max. continuous input speed | 12000 rpm |
| Max. intermittent input speed | 12000 rpm |
| Recommended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 37 g |
