
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
General information | |
Counts per turn | 6400 |
Number of channels | 2 |
Line Driver | AM26C31QD |
Max. electrical speed | 9000 rpm |
Max. mechanical speed | 5000 rpm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Output signal | Incremental |
Driver used logic | Differential, EIA RS 422 |
Output current per channel | -20...20 mA |
Signal rise time | 20 ns |
Measurement condition for signal rise time | CL=120pF, RL=100Ohm |
Signal fall time | 20 ns |
Measurement condition for signal fall time | CL=120pF, RL=100Ohm |
Min. state duration | 125 ns |
Direction of rotation | A before B CW |
Typical current draw at standstill | 15 mA |
Max. moment of inertia of code wheel | 65 gcm² |
Operating temperature | -40...+100 °C |
Product | |
Weight | 10 g |