Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Adapter encoder connector 1.27 mm pitch to 2.54 mm pitch (DIN 41651)
Part number 405120

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €32.31 |
5-19 | €31.79 | |
20-49 | €31.26 | |
from 50 | On request |
Specifications
Product | |
Weight | 22 g |
Description
Adapter from 2x5-pole pin header (encoder) pitch 1.27 mm to 2x5-pole pin header (encoder) pitch 2.54 mm (DIN 41651)With additional spring terminals for motor connections
Pin assignment 1:1
Incl. 10-wire ribbon cable, length = 0.5 m