Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC 40 Ø40 mm, brushless, 170 Watt, with Hall sensors
Part number 393025

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €712.40 |
5-19 | €568.72 | |
20-49 | €468.51 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 9840 rpm |
No load current | 204 mA |
Nominal speed | 9150 rpm |
Nominal torque (max. continuous torque) | 163 mNm |
Nominal current (max. continuous current) | 3.67 A |
Stall torque | 2760 mNm |
Stall current | 59.6 A |
Max. efficiency | 89 % |
Characteristics | |
Terminal resistance | 0.806 Ω |
Terminal inductance | 0.337 mH |
Torque constant | 46.4 mNm/A |
Speed constant | 206 rpm/V |
Speed / torque gradient | 3.57 rpm/mNm |
Mechanical time constant | 2.01 ms |
Rotor inertia | 53.8 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 5.21 K/W |
Thermal resistance winding-housing | 1.05 K/W |
Thermal time constant winding | 17.6 s |
Thermal time constant motor | 1910 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 18000 rpm |
Axial play | 0 mm, at radial load < 9 N |
0.14 mm, at radial load > 9 N | |
Max. axial load (dynamic) | 23 N |
Max. force for press fits (static) | 106 N |
(static, shaft supported) | 5500 N |
Max. radial load | 75 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 580 g |