| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €712.40 |
| 5-19 | €568.72 | |
| 20-49 | €468.51 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 9840 rpm |
| No load current | 408 mA |
| Nominal speed | 9130 rpm |
| Nominal torque (max. continuous torque) | 163 mNm |
| Nominal current (max. continuous current) | 7.35 A |
| Stall torque | 2660 mNm |
| Stall current | 115 A |
| Max. efficiency | 89 % |
| Characteristics | |
| Terminal resistance | 0.209 Ω |
| Terminal inductance | 0.0843 mH |
| Torque constant | 23.2 mNm/A |
| Speed constant | 412 rpm/V |
| Speed / torque gradient | 3.71 rpm/mNm |
| Mechanical time constant | 2.09 ms |
| Rotor inertia | 53.8 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 5.21 K/W |
| Thermal resistance winding-housing | 1.05 K/W |
| Thermal time constant winding | 17.6 s |
| Thermal time constant motor | 1910 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 18000 rpm |
| Axial play | 0 mm, at radial load < 9 N |
| 0.14 mm, at radial load > 9 N | |
| Max. axial load (dynamic) | 23 N |
| Max. force for press fits (static) | 106 N |
| (static, shaft supported) | 5500 N |
| Max. radial load | 75 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 580 g |
