
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €632.40 |
5-19 | €544.19 | |
20-49 | €436.83 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 70 V |
No load speed | 2760 rpm |
No load current | 39.4 mA |
Nominal speed | 2480 rpm |
Nominal torque (max. continuous torque) | 442 mNm |
Nominal current (max. continuous current) | 1.87 A |
Stall torque | 4340 mNm |
Stall current | 17.9 A |
Max. efficiency | 91 % |
Characteristics | |
Terminal resistance | 3.9 Ω |
Terminal inductance | 2.83 mH |
Torque constant | 242 mNm/A |
Speed constant | 39.5 rpm/V |
Speed / torque gradient | 0.638 rpm/mNm |
Mechanical time constant | 3.74 ms |
Rotor inertia | 560 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 3.81 K/W |
Thermal resistance winding-housing | 1.24 K/W |
Thermal time constant winding | 71.7 s |
Thermal time constant motor | 383 s |
Ambient temperature | -30...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 9500 rpm |
Axial play | 0 mm, at radial load < 11.5 N |
0.1 mm, at radial load > 11.5 N | |
Radial play | 0.03 mm |
Max. axial load (dynamic) | 30 N |
Max. force for press fits (static) | 150 N |
(static, shaft supported) | 6000 N |
Max. radial load | 110 N, 15 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 15 |
Number of autoclave cycles | 0 |
Product | |
Weight | 1100 g |