Details
Planetary Gearhead GP 22 HP Ø22 mm, 2.0 - 3.4 Nm, High Power | High Power
Part number 370776
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €268.20 |
| 5-19 | €180.94 | |
| 20-49 | €159.15 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 22 mm |
| Version | High Power |
| Gearhead Data | |
| Reduction | 53 : 1 |
| Absolute reduction | 3375/64 |
| Max. motor shaft diameter | 4 mm |
| Number of stages | 3 |
| Max. continuous torque | 3 Nm |
| Max. intermittent torque | 3.5 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 59 % |
| Average backlash no load | 1.6 ° |
| Mass inertia | 0.4 gcm² |
| Gearhead length (L1) | 38.95 mm |
| Max. transmittable power (continuous) | 20 W |
| Max. transmittable power (intermittent) | 30 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.2 mm, 10 mm from flange |
| Axial play | 0 - 0.1 mm |
| Max. radial load | 100 N, 10 mm from flange |
| Max. axial load (dynamic) | 100 N |
| Max. force for press fits | 100 N |
| Max. continuous input speed | 12000 rpm |
| Max. intermittent input speed | 12000 rpm |
| Recommended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 78 g |
