| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €679.77 |
| 5-19 | €585.35 | |
| 20-49 | €519.04 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 32 mm |
| Version | Spindle drive with metric screw |
| Gearhead Data | |
| Number of stages | 3 |
| Reduction | 123 : 1 |
| Absolute reduction | 6877/56 |
| Max. motor shaft diameter | 3 mm |
| Max. feed velocity | 1.1 mm/s |
| Max. feed force continuous | 826 N |
| Max. feed force intermittent | 1350 N |
| Direction of rotation, drive to output | = |
| Max. efficiency | 19 % |
| Average backlash no load | 1 ° |
| Mechanical positioning accuracy | 0.034 mm |
| Mass inertia | 0.7 gcm² |
| Gearhead length (L1) | 64.4 mm |
| Max. transmittable power (continuous) | 41 W |
| Max. transmittable power (intermittent) | 51 W |
| Technical Data | |
| Spindle length | 200 mm |
| Bearing at output | ball bearing |
| Radial play | max. 0.05 mm, 5 mm from flange |
| Axial play of the nut | max. 0.008 mm |
| Max. radial load | 400 N, 15 mm from flange |
| Max. axial load (dynamic) | 2700 N |
| Max. force for press fits | 2700 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 8000 rpm |
| Recommended temperature range | -15...+80 °C |
| Extended temperature range | 80...+80 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 359 g |
