
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €668.93 |
5-19 | €575.98 | |
20-49 | €510.72 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 32 mm |
Version | Spindle drive with metric screw |
Gearhead Data | |
Number of stages | 2 |
Reduction | 33 : 1 |
Absolute reduction | 529/16 |
Max. motor shaft diameter | 3 mm |
Max. feed velocity | 4 mm/s |
Max. feed force continuous | 533 N |
Max. feed force intermittent | 1324 N |
Direction of rotation, drive to output | = |
Max. efficiency | 20 % |
Average backlash no load | 0.8 ° |
Mechanical positioning accuracy | 0.033 mm |
Mass inertia | 0.9 gcm² |
Gearhead length (L1) | 57.7 mm |
Max. transmittable power (continuous) | 76 W |
Max. transmittable power (intermittent) | 95 W |
Technical Data | |
Spindle length | 200 mm |
Bearing at output | ball bearing |
Radial play | max. 0.05 mm, 5 mm from flange |
Axial play of the nut | max. 0.008 mm |
Max. radial load | 350 N, 15 mm from flange |
Max. axial load (dynamic) | 2700 N |
Max. force for press fits | 2700 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 8000 rpm |
Recommended temperature range | -15...+80 °C |
Extended temperature range | 80...+80 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 331 g |