Details
NRND
Planetary Gearhead GP 32 BZ Ø32 mm, 0.75 - 4.5 Nm, low-backlash | Low Backlash
Part number 358516
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €439.88 |
| 5-19 | €315.46 | |
| 20-49 | €287.78 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 32 mm |
| Version | Low backlash |
| Gearhead Data | |
| Reduction | 236 : 1 |
| Absolute reduction | 41553/176 |
| Max. motor shaft diameter | 3 mm |
| Number of stages | 3 |
| Max. continuous torque | 1.7 Nm |
| Max. intermittent torque | 6.2 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 70 % |
| Average backlash no load | 0.5 ° |
| Mass inertia | 0.7 gcm² |
| Gearhead length (L1) | 53.1 mm |
| Max. transmittable power (continuous) | 3 W |
| Max. transmittable power (intermittent) | 11 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 5 mm from flange |
| Axial play | 0.1 - 0.7 mm |
| Max. radial load | 130 N, 12 mm from flange |
| Max. force for press fits | 120 N |
| Max. continuous input speed | 4000 rpm |
| Max. intermittent input speed | 4000 rpm |
| Recommended temperature range | -40...+100 °C |
| Extended temperature range | 100...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 240 g |
