Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
RE 65 Ø65 mm, Graphite Brushes, 250 Watt
Part number 353297
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €1,005.86 |
5-19 | €903.24 | |
20-49 | €821.03 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 3670 rpm |
No load current | 289 mA |
Nominal speed | 3420 rpm |
Nominal torque (max. continuous torque) | 800 mNm |
Nominal current (max. continuous current) | 6.8 A |
Stall torque | 16100 mNm |
Stall current | 131 A |
Max. efficiency | 88 % |
Characteristics | |
Terminal resistance | 0.365 Ω |
Terminal inductance | 0.161 mH |
Torque constant | 123 mNm/A |
Speed constant | 77.8 rpm/V |
Speed / torque gradient | 0.231 rpm/mNm |
Mechanical time constant | 3.25 ms |
Rotor inertia | 1340 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 1.3 K/W |
Thermal resistance winding-housing | 1.85 K/W |
Thermal time constant winding | 123 s |
Thermal time constant motor | 1060 s |
Ambient temperature | -30...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 5500 rpm |
Axial play | 0 mm, at radial load < 25 N |
0.1 mm, at radial load > 25 N | |
Radial play | 0.03 mm |
Max. axial load (dynamic) | 70 N |
Max. force for press fits (static) | 420 N |
(static, shaft supported) | 12000 N |
Max. radial load | 350 N, 15 mm from flange |
Other specifications | |
Number of pole pairs | 2 |
Number of commutator segments | 26 |
Number of autoclave cycles | 0 |
Product | |
Weight | 2100 g |