| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €1,005.86 |
| 5-19 | €903.24 | |
| 20-49 | €821.03 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 3520 rpm |
| No load current | 755 mA |
| Nominal speed | 3250 rpm |
| Nominal torque (max. continuous torque) | 427 mNm |
| Nominal current (max. continuous current) | 10 A |
| Stall torque | 13600 mNm |
| Stall current | 295 A |
| Max. efficiency | 81 % |
| Characteristics | |
| Terminal resistance | 0.0609 Ω |
| Terminal inductance | 0.0226 mH |
| Torque constant | 46 mNm/A |
| Speed constant | 208 rpm/V |
| Speed / torque gradient | 0.275 rpm/mNm |
| Mechanical time constant | 3.98 ms |
| Rotor inertia | 1380 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.3 K/W |
| Thermal resistance winding-housing | 1.85 K/W |
| Thermal time constant winding | 127 s |
| Thermal time constant motor | 1060 s |
| Ambient temperature | -30...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 5500 rpm |
| Axial play | 0 mm, at radial load < 25 N |
| 0.1 mm, at radial load > 25 N | |
| Radial play | 0.03 mm |
| Max. axial load (dynamic) | 70 N |
| Max. force for press fits (static) | 420 N |
| (static, shaft supported) | 12000 N |
| Max. radial load | 350 N, 15 mm from flange |
| Other specifications | |
| Number of pole pairs | 2 |
| Number of commutator segments | 26 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 2100 g |
