Details

A-max 16 Ø16 mm, Graphite Brushes, 2 Watt, with cable

Part number 352854

A-max 16 Ø16 mm, Graphite Brushes, 2 Watt, with cable
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €66.73
5-19 €60.95
20-49 €55.79
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 6 V
No load speed 9360 rpm
No load current 65.6 mA
Nominal speed 3280 rpm
Nominal torque (max. continuous torque) 2.42 mNm
Nominal current (max. continuous current) 0.495 A
Stall torque 4.05 mNm
Stall current 0.727 A
Max. efficiency 49 %
Characteristics
Terminal resistance 8.25 Ω
Terminal inductance 0.306 mH
Torque constant 5.57 mNm/A
Speed constant 1720 rpm/V
Speed / torque gradient 2540 rpm/mNm
Mechanical time constant 23.1 ms
Rotor inertia 0.868 gcm²
Thermal data
Thermal resistance housing-ambient 29.8 K/W
Thermal resistance winding-housing 5.5 K/W
Thermal time constant winding 3.55 s
Thermal time constant motor 165 s
Ambient temperature -30...+85 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 11900 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.012 mm
Max. axial load (dynamic) 0.8 N
Max. force for press fits (static) 35 N
(static, shaft supported) 0 N
Max. radial load 1.4 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 7
Number of autoclave cycles 0
Product
Weight 21 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon A-max motors are an innovative range of high-quality DC motors, equipped with powerful AlNiCo permanent magnets. The “heart” of our motors is the ironless maxon winding, that has been tested millions of times over. This is the latest technology for compact, powerful and low-inertia drives.

Videos