| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €85.58 |
| 5-19 | €75.58 | |
| 20-49 | €63.68 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 1.5 V |
| No load speed | 18800 rpm |
| No load current | 32.7 mA |
| Nominal speed | 4470 rpm |
| Nominal torque (max. continuous torque) | 0.306 mNm |
| Nominal current (max. continuous current) | 0.45 A |
| Stall torque | 0.419 mNm |
| Stall current | 0.581 A |
| Max. efficiency | 59 % |
| Characteristics | |
| Terminal resistance | 2.58 Ω |
| Terminal inductance | 0.0227 mH |
| Torque constant | 0.72 mNm/A |
| Speed constant | 13300 rpm/V |
| Speed / torque gradient | 47500 rpm/mNm |
| Mechanical time constant | 7.45 ms |
| Rotor inertia | 0.015 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 77 K/W |
| Thermal resistance winding-housing | 16.2 K/W |
| Thermal time constant winding | 1.39 s |
| Thermal time constant motor | 57.3 s |
| Ambient temperature | -20...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Max. speed | 23000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 2 g |
