
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €80.52 |
5-19 | €71.05 | |
20-49 | €60.00 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 7950 rpm |
No load current | 75.5 mA |
Nominal speed | 3180 rpm |
Nominal torque (max. continuous torque) | 7.8 mNm |
Nominal current (max. continuous current) | 0.603 A |
Stall torque | 15.3 mNm |
Stall current | 1.16 A |
Max. efficiency | 56 % |
Characteristics | |
Terminal resistance | 10.4 Ω |
Terminal inductance | 2.04 mH |
Torque constant | 13.2 mNm/A |
Speed constant | 724 rpm/V |
Speed / torque gradient | 568 rpm/mNm |
Mechanical time constant | 82.7 ms |
Rotor inertia | 13.9 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 8.59 K/W |
Thermal resistance winding-housing | 6.26 K/W |
Thermal time constant winding | 3.1 s |
Thermal time constant motor | 23 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 12000 rpm |
Axial play | 0 mm, at radial load < 5 N |
0.6 mm, at radial load > 5 N | |
Max. axial load (dynamic) | 4.8 N |
Max. force for press fits (static) | 45 N |
(static, shaft supported) | 1000 N |
Max. radial load | 10.5 N, 15 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 32 g |