| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €101.15 |
| 5-19 | €89.26 | |
| 20-49 | €75.37 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 20100 rpm |
| No load current | 78.1 mA |
| Nominal speed | 9680 rpm |
| Nominal torque (max. continuous torque) | 1.83 mNm |
| Nominal current (max. continuous current) | 0.402 A |
| Stall torque | 3.87 mNm |
| Stall current | 0.764 A |
| Max. efficiency | 49 % |
| Characteristics | |
| Terminal resistance | 15.7 Ω |
| Terminal inductance | 0.428 mH |
| Torque constant | 5.06 mNm/A |
| Speed constant | 1890 rpm/V |
| Speed / torque gradient | 5860 rpm/mNm |
| Mechanical time constant | 67.5 ms |
| Rotor inertia | 1.1 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 11.4 K/W |
| Thermal resistance winding-housing | 11.3 K/W |
| Thermal time constant winding | 1.45 s |
| Thermal time constant motor | 48.4 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 22000 rpm |
| Other specifications | |
| Number of pole pairs | 4 |
| Number of phases | 3 |
| Product | |
| Weight | 8 g |
