Specifications
Information: Drawings are not to scale.
Values at nominal voltage |
Nominal voltage |
36 V |
No load speed |
10100 rpm |
No load current |
23.7 mA |
Nominal speed |
8860 rpm |
Nominal torque (max. continuous torque) |
30.7 mNm |
Nominal current (max. continuous current) |
0.931 A |
Stall torque |
279 mNm |
Stall current |
8.24 A |
Max. efficiency |
88 % |
Characteristics |
Terminal resistance |
4.37 Ω |
Terminal inductance |
0.493 mH |
Torque constant |
33.8 mNm/A |
Speed constant |
282 rpm/V |
Speed / torque gradient |
36.5 rpm/mNm |
Mechanical time constant |
5.16 ms |
Rotor inertia |
13.5 gcm² |
Thermal data |
Thermal resistance housing-ambient |
14.4 K/W |
Thermal resistance winding-housing |
5.08 K/W |
Thermal time constant winding |
27.2 s |
Thermal time constant motor |
543 s |
Ambient temperature |
-30...+100 °C |
Max. winding temperature |
+155 °C |
Mechanical data |
Bearing type |
Waelzlager |
Max. speed |
14000 rpm |
Axial play |
0.05 mm, at radial load < 0 N |
|
0.15 mm, at radial load > 0 N |
Radial play |
0.025 mm |
Max. axial load (dynamic) |
20 N |
Max. force for press fits (static) |
60 N |
(static, shaft supported) |
1000 N |
Max. radial load |
35 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
1 |
Number of commutator segments |
11 |
Number of autoclave cycles |
0 |
Product |
Weight |
115 g |
| | Continuous operation range
|
| |
|
| | |
| | Short term operation range
|
| |
|
Description
maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.
Videos