| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €269.36 |
| 5-19 | €237.68 | |
| 20-49 | €200.52 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 10900 rpm |
| No load current | 40.2 mA |
| Nominal speed | 9690 rpm |
| Nominal torque (max. continuous torque) | 30.4 mNm |
| Nominal current (max. continuous current) | 1.5 A |
| Stall torque | 325 mNm |
| Stall current | 15.6 A |
| Max. efficiency | 88 % |
| Characteristics | |
| Terminal resistance | 1.53 Ω |
| Terminal inductance | 0.186 mH |
| Torque constant | 20.8 mNm/A |
| Speed constant | 460 rpm/V |
| Speed / torque gradient | 34 rpm/mNm |
| Mechanical time constant | 5.24 ms |
| Rotor inertia | 14.7 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 14.4 K/W |
| Thermal resistance winding-housing | 5.08 K/W |
| Thermal time constant winding | 29.8 s |
| Thermal time constant motor | 543 s |
| Ambient temperature | -30...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 14000 rpm |
| Axial play | 0.05 mm, at radial load < 0 N |
| 0.15 mm, at radial load > 0 N | |
| Radial play | 0.025 mm |
| Max. axial load (dynamic) | 20 N |
| Max. force for press fits (static) | 60 N |
| (static, shaft supported) | 1000 N |
| Max. radial load | 35 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 11 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 115 g |
