Details
Planetary Gearhead GP 32 HP Ø32 mm, 4.0 - 8.0 Nm, Metal Version, High Power | High Power
Part number 326671

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €278.52 |
5-19 | €199.78 | |
20-49 | €182.21 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 32 mm |
Version | High Power |
Gearhead Data | |
Reduction | 159 : 1 |
Absolute reduction | 1587/10 |
Max. motor shaft diameter | 3 mm |
Number of stages | 3 |
Max. continuous torque | 8 Nm |
Max. intermittent torque | 12 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 70 % |
Average backlash no load | 1 ° |
Mass inertia | 0.7 gcm² |
Gearhead length (L1) | 54.8 mm |
Max. transmittable power (continuous) | 42 W |
Max. transmittable power (intermittent) | 63 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.14 mm, 10 mm from flange |
Axial play | max. 0.4 mm |
Max. radial load | 200 N, 10 mm from flange |
Max. axial load (dynamic) | 120 N |
Max. force for press fits | 120 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 8000 rpm |
Recommended temperature range | -40...+100 °C |
Extended temperature range | 100...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 213 g |