Details
NRND
Planetary Gearhead GP 32 HP Ø32 mm, 4.0 - 8.0 Nm, Metal Version, High Power | High Power
Part number 324942
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €294.41 |
| 5-19 | €211.15 | |
| 20-49 | €192.52 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 32 mm |
| Version | High Power |
| Gearhead Data | |
| Reduction | 246 : 1 |
| Absolute reduction | 421824/1715 |
| Max. motor shaft diameter | 6 mm |
| Number of stages | 4 |
| Max. continuous torque | 8 Nm |
| Max. intermittent torque | 12 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 60 % |
| Average backlash no load | 1 ° |
| Mass inertia | 0.7 gcm² |
| Gearhead length (L1) | 61.5 mm |
| Max. transmittable power (continuous) | 27 W |
| Max. transmittable power (intermittent) | 41 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.14 mm, 10 mm from flange |
| Axial play | max. 0.4 mm |
| Max. radial load | 300 N, 10 mm from flange |
| Max. axial load (dynamic) | 120 N |
| Max. force for press fits | 120 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 8000 rpm |
| Recommended temperature range | -40...+100 °C |
| Extended temperature range | 100...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 249 g |
