This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 3190 rpm |
| No load current | 538 mA |
| Nominal speed | 2590 rpm |
| Nominal torque (max. continuous torque) | 444 mNm |
| Nominal current (max. continuous current) | 6.06 A |
| Stall torque | 4940 mNm |
| Stall current | 70 A |
| Max. efficiency | 83 % |
| Characteristics | |
| Terminal resistance | 0.343 Ω |
| Terminal inductance | 0.264 mH |
| Torque constant | 70.5 mNm/A |
| Speed constant | 135 rpm/V |
| Speed / torque gradient | 0.659 rpm/mNm |
| Mechanical time constant | 21.1 ms |
| Rotor inertia | 3060 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.57 K/W |
| Thermal resistance winding-housing | 2.7 K/W |
| Thermal time constant winding | 34.1 s |
| Thermal time constant motor | 234 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 5000 rpm |
| Axial play | {0} {1}, at radial load {2} {3} {4} |
| 0.14 mm, at radial load > 15 N | |
| Max. axial load (dynamic) | 12 N |
| Max. force for press fits (static) | 183 N |
| (static, shaft supported) | 8000 N |
| Max. radial load | 68 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 12 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 600 g |
