| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €650.93 |
| 5-19 | €552.40 | |
| 20-49 | €447.57 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 16200 rpm |
| No load current | 312 mA |
| Nominal speed | 14900 rpm |
| Nominal torque (max. continuous torque) | 42.9 mNm |
| Nominal current (max. continuous current) | 4.32 A |
| Stall torque | 588 mNm |
| Stall current | 55.8 A |
| Max. efficiency | 86 % |
| Characteristics | |
| Terminal resistance | 0.323 Ω |
| Terminal inductance | 0.0283 mH |
| Torque constant | 10.5 mNm/A |
| Speed constant | 907 rpm/V |
| Speed / torque gradient | 27.8 rpm/mNm |
| Mechanical time constant | 1.61 ms |
| Rotor inertia | 5.54 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 12.2 K/W |
| Thermal resistance winding-housing | 1.19 K/W |
| Thermal time constant winding | 5.12 s |
| Thermal time constant motor | 482 s |
| Ambient temperature | -20...+120 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 25000 rpm |
| Other specifications | |
| Number of pole pairs | 2 |
| Number of phases | 3 |
| Product | |
| Weight | 125 g |
Description
This 4-pole power motor is one of the best in its class and demonstrates excellentperformance thanks to maxon’s winding technology: top performance per volume and
weight unit, quality and security thanks to largely automated production, cogging-free
motion and of course an unprecedented service life.
