Details

RE 16 Ø16 mm, Precious Metal Brushes CLL, 2 Watt

Part number 320178

RE 16 Ø16 mm, Precious Metal Brushes CLL, 2 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €99.68
5-19 €88.00
20-49 €74.21
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 18 V
No load speed 7450 rpm
No load current 3.08 mA
Nominal speed 3880 rpm
Nominal torque (max. continuous torque) 2.44 mNm
Nominal current (max. continuous current) 0.11 A
Stall torque 5.13 mNm
Stall current 0.226 A
Max. efficiency 78 %
Characteristics
Terminal resistance 79.8 Ω
Terminal inductance 1.81 mH
Torque constant 22.8 mNm/A
Speed constant 420 rpm/V
Speed / torque gradient 1470 rpm/mNm
Mechanical time constant 8.87 ms
Rotor inertia 0.575 gcm²
Thermal data
Thermal resistance housing-ambient 40.6 K/W
Thermal resistance winding-housing 9.52 K/W
Thermal time constant winding 5.67 s
Thermal time constant motor 426 s
Ambient temperature -20...+65 °C
Max. winding temperature +85 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 11000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.014 mm
Max. axial load (dynamic) 0.8 N
Max. force for press fits (static) 15 N
Max. radial load 1.5 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 7
Number of autoclave cycles 0
Product
Weight 21 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos