Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-4pole 22 Ø22 mm, brushless, 120 Watt | High Power
Part number 311536

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €727.87 |
5-19 | €617.67 | |
20-49 | €500.41 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 16900 rpm |
No load current | 223 mA |
Nominal speed | 15800 rpm |
Nominal torque (max. continuous torque) | 54.6 mNm |
Nominal current (max. continuous current) | 4.21 A |
Stall torque | 954 mNm |
Stall current | 70.4 A |
Max. efficiency | 89 % |
Characteristics | |
Terminal resistance | 0.341 Ω |
Terminal inductance | 0.0308 mH |
Torque constant | 13.5 mNm/A |
Speed constant | 705 rpm/V |
Speed / torque gradient | 17.7 rpm/mNm |
Mechanical time constant | 1.65 ms |
Rotor inertia | 8.91 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 10.7 K/W |
Thermal resistance winding-housing | 0.7 K/W |
Thermal time constant winding | 4.66 s |
Thermal time constant motor | 936 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 25000 rpm |
Axial play | 0 mm, at radial load < 3 N |
0.14 mm, at radial load > 3 N | |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 53 N |
(static, shaft supported) | 600 N |
Max. radial load | 16 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 2 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 175 g |
Description
This 4-pole power motor is one of the best in its class and demonstrates excellentperformance thanks to maxon’s winding technology: top performance per volume and
weight unit, quality and security thanks to largely automated production, cogging-free
motion and of course an unprecedented service life.