
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €727.87 |
5-19 | €617.67 | |
20-49 | €500.41 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 16800 rpm |
No load current | 298 mA |
Nominal speed | 15700 rpm |
Nominal torque (max. continuous torque) | 54 mNm |
Nominal current (max. continuous current) | 5.55 A |
Stall torque | 874 mNm |
Stall current | 86 A |
Max. efficiency | 89 % |
Characteristics | |
Terminal resistance | 0.209 Ω |
Terminal inductance | 0.0173 mH |
Torque constant | 10.2 mNm/A |
Speed constant | 940 rpm/V |
Speed / torque gradient | 19.4 rpm/mNm |
Mechanical time constant | 1.81 ms |
Rotor inertia | 8.91 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 10.7 K/W |
Thermal resistance winding-housing | 0.7 K/W |
Thermal time constant winding | 4.52 s |
Thermal time constant motor | 936 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 25000 rpm |
Axial play | 0 mm, at radial load < 3 N |
0.14 mm, at radial load > 3 N | |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 53 N |
(static, shaft supported) | 600 N |
Max. radial load | 16 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 2 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 175 g |
Description
This 4-pole power motor is one of the best in its class and demonstrates excellentperformance thanks to maxon’s winding technology: top performance per volume and
weight unit, quality and security thanks to largely automated production, cogging-free
motion and of course an unprecedented service life.