Details

Spur Gearhead GS 12 A Ø12 mm, 0.008 - 0.03 Nm

Part number 310317

Spur Gearhead GS 12 A Ø12 mm, 0.008 - 0.03 Nm
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €90.10
5-19 €75.79
20-49 €64.73
from 50 On request

Gears can be purchased only as a component of a combination.

Specifications

Technical illustrations

Information: Drawings are not to scale.

General information
Gearhead type GS
Outer diameter 12 mm
Version Standard version
Gearhead Data
Reduction 4402 : 1
Absolute reduction 25737606749/5845851
Max. motor shaft diameter 1 mm
Number of stages 7
Max. continuous torque 0.03 Nm
Max. intermittent torque 0.05 Nm
Direction of rotation, drive to output !=
Max. efficiency 48 %
Average backlash no load 1.5 °
Mass inertia 0.002 gcm²
Gearhead length (L1) 20 mm
Max. transmittable power (continuous) 0.01 W
Max. transmittable power (intermittent) 0.01 W
Technical Data
Bearing at output sleeve bearing
Radial play max. 0.05 mm, 6 mm from flange
Axial play 0.02 - 0.12 mm
Max. radial load 2 N, 6.5 mm from flange
Max. axial load (dynamic) 2 N
Max. force for press fits 10 N
Max. continuous input speed 8000 rpm
Recommended temperature range -15...+100 °C
Extended temperature range -40...+100 °C
Number of autoclave cycles 0
Product
Weight 11 g

Description

Precision spur- and planetary gearheads matched to maxon motors. Gears are advantageously adapted directly to the desired motors in the delivery plant. The motor pinion is the input gearweel for the first stage and is rigidly affixed to the motor shaft.

Videos