Details

RE 30 Ø30 mm, Graphite Brushes, 60 Watt

Part number 310006

RE 30 Ø30 mm, Graphite Brushes, 60 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €356.62
5-19 €291.99
20-49 €226.20
from 50 On request

Specifications

Technical illustrations

Information:

Drawings are not to scale.
shaft length 15.7 shortened to 8.7 mm

Values at nominal voltage
Nominal voltage 18 V
No load speed 8870 rpm
No load current 185 mA
Nominal speed 8170 rpm
Nominal torque (max. continuous torque) 73.7 mNm
Nominal current (max. continuous current) 4 A
Stall torque 985 mNm
Stall current 51 A
Max. efficiency 88 %
Characteristics
Terminal resistance 0.353 Ω
Terminal inductance 0.0703 mH
Torque constant 19.3 mNm/A
Speed constant 495 rpm/V
Speed / torque gradient 9.04 rpm/mNm
Mechanical time constant 3.44 ms
Rotor inertia 36.3 gcm²
Thermal data
Thermal resistance housing-ambient 6 K/W
Thermal resistance winding-housing 1.7 K/W
Thermal time constant winding 18.9 s
Thermal time constant motor 593 s
Ambient temperature -30...+100 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type Waelzlager
Max. speed 12000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.025 mm
Max. axial load (dynamic) 5.6 N
Max. force for press fits (static) 110 N
(static, shaft supported) 1200 N
Max. radial load 28 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 13
Number of autoclave cycles 0
Product
Weight 260 g

Drawings are not to scale.
shaft length 15.7 shortened to 8.7 mm

  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos