Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-max 40 Ø40 mm, brushless, 70 Watt, with Hall sensors
Part number 283867

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €366.73 |
5-19 | €283.36 | |
20-49 | €210.73 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 8040 rpm |
No load current | 337 mA |
Nominal speed | 6520 rpm |
Nominal torque (max. continuous torque) | 89.6 mNm |
Nominal current (max. continuous current) | 3.44 A |
Stall torque | 497 mNm |
Stall current | 17.8 A |
Max. efficiency | 76 % |
Characteristics | |
Terminal resistance | 1.35 Ω |
Terminal inductance | 0.186 mH |
Torque constant | 28 mNm/A |
Speed constant | 341 rpm/V |
Speed / torque gradient | 16.5 rpm/mNm |
Mechanical time constant | 8.82 ms |
Rotor inertia | 51.2 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 4.63 K/W |
Thermal resistance winding-housing | 0.542 K/W |
Thermal time constant winding | 3.78 s |
Thermal time constant motor | 1060 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 12000 rpm |
Axial play | 0 mm, at radial load < 10 N |
0.14 mm, at radial load > 10 N | |
Max. axial load (dynamic) | 8 N |
Max. force for press fits (static) | 211 N |
(static, shaft supported) | 5000 N |
Max. radial load | 80 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 460 g |