| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €253.89 |
| 5-19 | €196.20 | |
| 20-49 | €146.00 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 36 V |
| No load speed | 9150 rpm |
| No load current | 93.8 mA |
| Nominal speed | 7090 rpm |
| Nominal torque (max. continuous torque) | 33.3 mNm |
| Nominal current (max. continuous current) | 0.97 A |
| Stall torque | 154 mNm |
| Stall current | 4.18 A |
| Max. efficiency | 75 % |
| Characteristics | |
| Terminal resistance | 8.61 Ω |
| Terminal inductance | 0.713 mH |
| Torque constant | 36.8 mNm/A |
| Speed constant | 259 rpm/V |
| Speed / torque gradient | 60.6 rpm/mNm |
| Mechanical time constant | 6.98 ms |
| Rotor inertia | 11 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 8.6 K/W |
| Thermal resistance winding-housing | 1 K/W |
| Thermal time constant winding | 3.06 s |
| Thermal time constant motor | 777 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 15000 rpm |
| Axial play | 0 mm, at radial load < 6 N |
| 0.14 mm, at radial load > 6 N | |
| Max. axial load (dynamic) | 5 N |
| Max. force for press fits (static) | 98 N |
| (static, shaft supported) | 2000 N |
| Max. radial load | 25 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 195 g |
