Specifications
        
            
                
                    
                    
                    
							Information: Drawings are not to scale.
					 
            
                
                                
                                    | Values at nominal voltage | 
                            
                            
                                | Nominal voltage | 12 V | 
                        
                                | No load speed | 8680 rpm | 
                        
                                | No load current | 277 mA | 
                        
                                | Nominal speed | 6630 rpm | 
                        
                                | Nominal torque (max. continuous torque) | 34.9 mNm | 
                        
                                | Nominal current (max. continuous current) | 2.88 A | 
                        
                                | Stall torque | 153 mNm | 
                        
                                | Stall current | 11.8 A | 
                        
                                | Max. efficiency | 75 % | 
                        
                                
                                    | Characteristics | 
                            
                            
                                | Terminal resistance | 1.01 Ω | 
                        
                                | Terminal inductance | 0.088 mH | 
                        
                                | Torque constant | 12.9 mNm/A | 
                        
                                | Speed constant | 738 rpm/V | 
                        
                                | Speed / torque gradient | 57.8 rpm/mNm | 
                        
                                | Mechanical time constant | 6.66 ms | 
                        
                                | Rotor inertia | 11 gcm² | 
                        
                                
                                    | Thermal data | 
                            
                            
                                | Thermal resistance housing-ambient | 8.6 K/W | 
                        
                                | Thermal resistance winding-housing | 1 K/W | 
                        
                                | Thermal time constant winding | 3.25 s | 
                        
                                | Thermal time constant motor | 777 s | 
                        
                                | Ambient temperature | -40...+100 °C | 
                        
                                | Max. winding temperature | +155 °C | 
                        
                                
                                    | Mechanical data | 
                            
                            
                                | Bearing type | ball bearings | 
                        
                                | Max. speed | 15000 rpm | 
                        
                                | Axial play | 0 mm, at radial load < 6 N | 
                        
                                |  | 0.14 mm, at radial load > 6 N | 
                        
                                | Max. axial load (dynamic) | 5 N | 
                        
                                | Max. force for press fits (static) | 98 N | 
                        
                                | (static, shaft supported) | 2000 N | 
                        
                                | Max. radial load | 25 N, 5 mm from flange | 
                        
                                
                                    | Other specifications | 
                            
                            
                                | Number of pole pairs | 1 | 
                        
                                | Number of phases | 3 | 
                        
                                | Number of autoclave cycles | 0 | 
                        
                                
                                    | Product | 
                            
                            
                                | Weight | 195 g | 
                        
					
             
        
                
                |  |  | Continuous operation range 
 | 
 |  |  | 
 | 
 |  |  |  | 
 |  |  | Short term operation range 
 | 
 |  |  | 
 | 
 
         
    
    
        
Description
        The new maxon EC-max program picks up the ideology of the successful A-max and RE-max motors. The electronically commutated DC motors are based on the same parts platform idea, creating a wide market-oriented range in the modular system with gearheads, sensors and brakes.
    
    
    
    
        
Videos