Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-max 30 Ø30 mm, brushless, 60 Watt, with Hall sensors
Part number 272765

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €328.20 |
5-19 | €253.68 | |
20-49 | €188.63 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 9350 rpm |
No load current | 95.4 mA |
Nominal speed | 8130 rpm |
Nominal torque (max. continuous torque) | 64.1 mNm |
Nominal current (max. continuous current) | 1.4 A |
Stall torque | 519 mNm |
Stall current | 10.7 A |
Max. efficiency | 82 % |
Characteristics | |
Terminal resistance | 4.49 Ω |
Terminal inductance | 0.573 mH |
Torque constant | 48.6 mNm/A |
Speed constant | 197 rpm/V |
Speed / torque gradient | 18.2 rpm/mNm |
Mechanical time constant | 4.17 ms |
Rotor inertia | 21.9 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 7.4 K/W |
Thermal resistance winding-housing | 0.5 K/W |
Thermal time constant winding | 3.03 s |
Thermal time constant motor | 1000 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 15000 rpm |
Axial play | 0 mm, at radial load < 6 N |
0.14 mm, at radial load > 6 N | |
Max. axial load (dynamic) | 5 N |
Max. force for press fits (static) | 98 N |
(static, shaft supported) | 1300 N |
Max. radial load | 25 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 305 g |