Specifications
Information: Drawings are not to scale.
Values at nominal voltage |
Nominal voltage |
36 V |
No load speed |
9490 rpm |
No load current |
152 mA |
Nominal speed |
8270 rpm |
Nominal torque (max. continuous torque) |
63.7 mNm |
Nominal current (max. continuous current) |
1.88 A |
Stall torque |
522 mNm |
Stall current |
14.5 A |
Max. efficiency |
82 % |
Characteristics |
Terminal resistance |
2.48 Ω |
Terminal inductance |
0.312 mH |
Torque constant |
35.9 mNm/A |
Speed constant |
266 rpm/V |
Speed / torque gradient |
18.4 rpm/mNm |
Mechanical time constant |
4.21 ms |
Rotor inertia |
21.9 gcm² |
Thermal data |
Thermal resistance housing-ambient |
7.4 K/W |
Thermal resistance winding-housing |
0.5 K/W |
Thermal time constant winding |
3.01 s |
Thermal time constant motor |
1000 s |
Ambient temperature |
-40...+100 °C |
Max. winding temperature |
+155 °C |
Mechanical data |
Bearing type |
ball bearings |
Max. speed |
15000 rpm |
Axial play |
0 mm, at radial load < 6 N |
|
0.14 mm, at radial load > 6 N |
Max. axial load (dynamic) |
5 N |
Max. force for press fits (static) |
98 N |
(static, shaft supported) |
1300 N |
Max. radial load |
25 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
1 |
Number of phases |
3 |
Number of autoclave cycles |
0 |
Product |
Weight |
305 g |
| | Continuous operation range
|
| |
|
| | |
| | Short term operation range
|
| |
|
Description
The new maxon EC-max program picks up the ideology of the successful A-max and RE-max motors. The electronically commutated DC motors are based on the same parts platform idea, creating a wide market-oriented range in the modular system with gearheads, sensors and brakes.
Videos