| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €328.20 |
| 5-19 | €253.68 | |
| 20-49 | €188.63 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 7980 rpm |
| No load current | 396 mA |
| Nominal speed | 6590 rpm |
| Nominal torque (max. continuous torque) | 63.6 mNm |
| Nominal current (max. continuous current) | 4.72 A |
| Stall torque | 381 mNm |
| Stall current | 26.8 A |
| Max. efficiency | 80 % |
| Characteristics | |
| Terminal resistance | 0.447 Ω |
| Terminal inductance | 0.049 mH |
| Torque constant | 14.2 mNm/A |
| Speed constant | 672 rpm/V |
| Speed / torque gradient | 21.2 rpm/mNm |
| Mechanical time constant | 4.86 ms |
| Rotor inertia | 21.9 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 7.4 K/W |
| Thermal resistance winding-housing | 0.5 K/W |
| Thermal time constant winding | 2.76 s |
| Thermal time constant motor | 1000 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 15000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Product | |
| Weight | 305 g |
