Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €356.62 |
5-19 | €291.99 | |
20-49 | €226.20 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information:
Drawings are not to scale.
shaft length 15.7 shortened to 8.7 mm
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 8440 rpm |
No load current | 261 mA |
Nominal speed | 7880 rpm |
Nominal torque (max. continuous torque) | 50.6 mNm |
Nominal current (max. continuous current) | 4 A |
Stall torque | 826 mNm |
Stall current | 61.1 A |
Max. efficiency | 87 % |
Characteristics | |
Terminal resistance | 0.196 Ω |
Terminal inductance | 0.0344 mH |
Torque constant | 13.5 mNm/A |
Speed constant | 707 rpm/V |
Speed / torque gradient | 10.3 rpm/mNm |
Mechanical time constant | 3.64 ms |
Rotor inertia | 33.9 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 6 K/W |
Thermal resistance winding-housing | 1.7 K/W |
Thermal time constant winding | 16.4 s |
Thermal time constant motor | 593 s |
Ambient temperature | -30...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 12000 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 5.6 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 1200 N |
Max. radial load | 28 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 13 |
Number of autoclave cycles | 0 |
Product | |
Weight | 260 g |
Drawings are not to scale.
shaft length 15.7 shortened to 8.7 mm