Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
A-max 12 Ø12 mm, Precious Metal Brushes CLL, 0.5 Watt, with cable
Part number 265392
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €64.21 |
5-19 | €58.63 | |
20-49 | €53.68 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 12100 rpm |
No load current | 7.38 mA |
Nominal speed | 4620 rpm |
Nominal torque (max. continuous torque) | 0.908 mNm |
Nominal current (max. continuous current) | 0.106 A |
Stall torque | 1.52 mNm |
Stall current | 0.168 A |
Max. efficiency | 63 % |
Characteristics | |
Terminal resistance | 71.6 Ω |
Terminal inductance | 1.74 mH |
Torque constant | 9.06 mNm/A |
Speed constant | 1050 rpm/V |
Speed / torque gradient | 8330 rpm/mNm |
Mechanical time constant | 20.5 ms |
Rotor inertia | 0.235 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 44.5 K/W |
Thermal resistance winding-housing | 15 K/W |
Thermal time constant winding | 4.78 s |
Thermal time constant motor | 267 s |
Ambient temperature | -30...+65 °C |
Max. winding temperature | +85 °C |
Mechanical data | |
Bearing type | sleeve bearing |
Max. speed | 14000 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.012 mm |
Max. axial load (dynamic) | 0.15 N |
Max. force for press fits (static) | 15 N |
(static, shaft supported) | 70 N |
Max. radial load | 0.4 N, 4 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 7 |
Number of autoclave cycles | 0 |
Product | |
Weight | 12 g |