Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €146.00 |
5-19 | €125.36 | |
20-49 | €102.73 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 6710 rpm |
No load current | 185 mA |
Nominal speed | 5240 rpm |
Nominal torque (max. continuous torque) | 83.4 mNm |
Nominal current (max. continuous current) | 2.33 A |
Stall torque | 780 mNm |
Stall current | 23.3 A |
Max. efficiency | 83 % |
Characteristics | |
Terminal resistance | 1.03 Ω |
Terminal inductance | 0.572 mH |
Torque constant | 33.5 mNm/A |
Speed constant | 285 rpm/V |
Speed / torque gradient | 8.77 rpm/mNm |
Mechanical time constant | 12.4 ms |
Rotor inertia | 135 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 4.53 K/W |
Thermal resistance winding-housing | 4.75 K/W |
Thermal time constant winding | 17.7 s |
Thermal time constant motor | 227 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 10000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.14 mm, at radial load > 4 N | |
Max. axial load (dynamic) | 3.8 N |
Max. force for press fits (static) | 53 N |
(static, shaft supported) | 1000 N |
Max. radial load | 20 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 8 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 110 g |