This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 4 V |
| No load speed | 11200 rpm |
| No load current | 150 mA |
| Nominal speed | 10700 rpm |
| Nominal torque (max. continuous torque) | 1.91 mNm |
| Nominal current (max. continuous current) | 0.72 A |
| Stall torque | 45.4 mNm |
| Stall current | 13.6 A |
| Max. efficiency | 79 % |
| Characteristics | |
| Terminal resistance | 0.295 Ω |
| Terminal inductance | 0.013 mH |
| Torque constant | 3.35 mNm/A |
| Speed constant | 2850 rpm/V |
| Speed / torque gradient | 252 rpm/mNm |
| Mechanical time constant | 6.69 ms |
| Rotor inertia | 2.54 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 28 K/W |
| Thermal resistance winding-housing | 8 K/W |
| Thermal time constant winding | 10.5 s |
| Thermal time constant motor | 502 s |
| Ambient temperature | -30...+85 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | sleeve bearing |
| Max. speed | 12000 rpm |
| Axial play | 0.05 - 0.15 mm |
| Radial play | 0.012 mm |
| Max. axial load (dynamic) | 1 N |
| Max. force for press fits (static) | 80 N |
| (static, shaft supported) | 420 N |
| Max. radial load | 2.7 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 9 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 42 g |
