Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC 14 flat Ø13.6 mm, brushless, 1.5 Watt, sensorless
Part number 236679

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €101.15 |
5-19 | €89.26 | |
20-49 | €75.37 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 19900 rpm |
No load current | 51.7 mA |
Nominal speed | 9390 rpm |
Nominal torque (max. continuous torque) | 1.74 mNm |
Nominal current (max. continuous current) | 0.256 A |
Stall torque | 3.6 mNm |
Stall current | 0.474 A |
Max. efficiency | 48 % |
Characteristics | |
Terminal resistance | 38 Ω |
Terminal inductance | 0.962 mH |
Torque constant | 7.6 mNm/A |
Speed constant | 1260 rpm/V |
Speed / torque gradient | 6270 rpm/mNm |
Mechanical time constant | 72.3 ms |
Rotor inertia | 1.1 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 11.6 K/W |
Thermal resistance winding-housing | 11.3 K/W |
Thermal time constant winding | 1.37 s |
Thermal time constant motor | 49.2 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 22000 rpm |
Axial play | {0} {1}, at radial load {2} {3} {4} |
0.14 mm, at radial load > 1.5 N | |
Max. axial load (dynamic) | 1.3 N |
Max. force for press fits (static) | 18 N |
(static, shaft supported) | 200 N |
Max. radial load | 3.4 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 8 g |